HUBBELL CANADA
Image of 39765 PS-1 Plier Type Stripper
Image of 39765 PS-1 Plier Type Stripper
Image of 39765 PS-1 Plier Type Stripper
Image of 39765 PS-1 Plier Type Stripper

PS-1 Plier Type Stripper

Brand: Ripley Tools

Catalog ID: 39765

Self-Adjusting Wire Strippers. Reduce hand strain with self-adjusting wire strippers.

  • Automatic, self-adjusting design provides efficient wire stripping while reducing hand strain
  • Built-in strip stop for consistent strip lengths, wire end cutter & variable gripping power without damaging the conductor
  • Ideal lightweight & compact tool for PVC-insulated, cross-sectional wire diameters up to 0.062″ (1.5 mm2)
  • Equipped with interchangeable gripping pads to accommodate various insulation types
  • Ideal for stripping wire diameters up to 0.126″ (6 mm2) in production line & electronic/electrical maintenance applications
  • Robust, glass fiber-reinforced nylon body with hardened & tempered steel components ensure longevity

General

Catalog Number

39765

Handle Type

Cushioned Non-Slip Grips

UPC

096359852865