HUBBELL CANADA
Image of HBL430P6V02 PS, IEC, PLUG, 3P4W, 30A 380-415V, V0

PS, IEC, PLUG, 3P4W, 30A 380-415V, V0

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL430P6V02

PS, IEC, PLUG, 3P4W, 30A 380-415V, V0

Dual Certified Pin and Sleeve Devices - Hubbell’s dual certified pin and sleeve devices are ideal for the data center and high tech server industry. They are UL Listed to UL1682 for the North American market and are UL Classified Certified for the European and International market. Customers can use the same plug and connector for multiple electrical configurations. They reduce the number of SKU’s end users have to use if they sell to both domestic and overseas customers. These devices are IP67 rated, RoHs compliant and showcase all the inherent safety benefits of their V-0 rated PBT housing and internal components.

  • Solid one-piece pins for reliable electrical contact
  • Gasketed sealing ring provides watertight seal
  • Raised collar surrounds each phase pin

General

Catalog Number

HBL430P6V02

Color

Number Of Poles

3-Pole

Specifications

  • Cord Clamp - Reinforced Thermoplastic Polyester
  • Gland - Solid Neoprene
  • Housing - Valox®
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Sealing Gasket - Solid Neoprene

Style

Standard Service

Type

Watertight Plug

UPC

783585155418

Electrical Ratings

Amperage Rating

30/32 A

Voltage Rating

380-415 VAC

Conductor Related

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed to UL1682

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10