HUBBELL CANADA
Image of M001L100P PSDA, 1-Gang, 15A Twist-Lock® with Pass Thru

PSDA, 1-Gang, 15A Twist-Lock® with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M001L100P

PSDA, 1-Gang, 15A Twist-Lock® with Pass Thru

  • PSDA
  • 1-Gang
  • 15A Twist-Lock® with Pass Thru

With Pass-Through

General

Application

No Switch, 1) 15A 125V Twist-Lock® Duplex

Catalog Number

M001L100P

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585116754

Dimensions

Cubic Capacity

657.552 cu.in

Depth

7.6

Height

10.3 in

Width

8.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No