HUBBELL CANADA
Image of M001SGGFP PSDA, 1-Gang, Ground Fault with Pass Thru

PSDA, 1-Gang, Ground Fault with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M001SGGFP

PSDA, 1-Gang, Ground Fault with Pass Thru

  • PSDA
  • 1-Gang
  • Ground Fault with Pass Thru

Spec Grade with Pass-Through

General

Application

No Switch, 1) 20A 125V Spec Grade GFCI Duplex

Catalog Number

M001SGGFP

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521466

Dimensions

Cubic Capacity

60.39 cu.in

Depth

2.2

Height

6.1 in

Width

4.5 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No