HUBBELL CANADA
Image of M001SGGF0 PSDA, 1-Gang, Ground Fault

PSDA, 1-Gang, Ground Fault

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M001SGGF0

PSDA, 1-Gang, Ground Fault

  • PSDA
  • 1-Gang
  • Ground Fault

Spec Grade

General

Application

No Switch, 1) 20A 125V Spec Grade GFCI Duplex

Catalog Number

M001SGGF0

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521565

Dimensions

Cubic Capacity

671.84 cu.in

Depth

7.6

Height

10.4 in

Width

8.5 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1