HUBBELL CANADA
Image of M002SGGFP PSDA, 2-Gang, Ground Fault with Pass Thru

PSDA, 2-Gang, Ground Fault with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M002SGGFP

PSDA, 2-Gang, Ground Fault with Pass Thru

  • PSDA
  • 2-Gang
  • Ground Fault with Pass Thru

Spec Grade with Pass-Through

General

Application

No Switch, 2) 20A 125V Spec Grade GFCI Duplex

Catalog Number

M002SGGFP

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521480

Dimensions

Cubic Capacity

81.765 cu.in

Depth

2.3

Height

7.9 in

Width

4.5 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No