HUBBELL CANADA
Image of M002SGGF0 PSDA, 2-Gang, Ground Fault

PSDA, 2-Gang, Ground Fault

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M002SGGF0

PSDA, 2-Gang, Ground Fault

  • PSDA
  • 2-Gang
  • Ground Fault

Spec Grade

General

Application

No Switch, 2) 20A 125V Spec Grade GFCI Duplex

Catalog Number

M002SGGF0

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521589

Dimensions

Height

8.9 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1