HUBBELL CANADA
Image of M002SG00P PSDA, 2-Gang, Spec Grade with Pass Thru

PSDA, 2-Gang, Spec Grade with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M002SG00P

PSDA, 2-Gang, Spec Grade with Pass Thru

  • PSDA
  • 2-Gang
  • Spec Grade with Pass Thru

Spec Grade with Pass-Through

General

Application

No Switch, 2) 20A 125V Spec Grade Duplex

Catalog Number

M002SG00P

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521473

Dimensions

Cubic Capacity

77.49 cu.in

Depth

2.1

Height

8.2 in

Width

4.5 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1