HUBBELL CANADA
Image of M003SGGFP PSDA, 3-Gang, Ground Fault with Pass Thru

PSDA, 3-Gang, Ground Fault with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M003SGGFP

PSDA, 3-Gang, Ground Fault with Pass Thru

  • PSDA
  • 3-Gang
  • Ground Fault with Pass Thru

Spec Grade with Pass-Through

General

Application

No Switch, 3) 20A 125V Spec Grade GFCI Duplex

Catalog Number

M003SGGFP

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521503

Dimensions

Cubic Capacity

99.704 cu.in

Depth

2.2

Height

10.3 in

Width

4.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No