HUBBELL CANADA
Image of M004SG000 PSDA, 4-Gang, Spec Grade

PSDA, 4-Gang, Spec Grade

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M004SG000

PSDA, 4-Gang, Spec Grade

  • PSDA
  • 4-Gang
  • Spec Grade

Spec Grade

General

Application

No Switch, 4) 20A 125V Spec Grade Duplex

Catalog Number

M004SG000

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521619

Dimensions

Cubic Capacity

256.608 cu.in

Depth

3.6

Height

13.2 in

Width

5.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1