HUBBELL CANADA
Image of M005SGGFP PSDA, 5-Gang, Ground Fault with Pass Thru

PSDA, 5-Gang, Ground Fault with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: M005SGGFP

PSDA, 5-Gang, Ground Fault with Pass Thru

  • PSDA
  • 5-Gang
  • Ground Fault with Pass Thru

Spec Grade with Pass-Through

General

Application

No Switch, 5) 20A 125V Spec Grade GFCI Duplex

Catalog Number

M005SGGFP

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521541

Dimensions

Depth

3.2

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No