HUBBELL CANADA
Image of PT1RCGY PT1RCGY

PT1RCGY

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1RCGY

Non-Metallic Raceway, Non-Metallic PlugTrak Series, Replacement Receptacle, Single, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

General

Catalog Number

PT1RCGY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

Device Type - Single Receptacle

Type

Raceway Single Receptacle

UPC

783585341934

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5