HUBBELL CANADA
Image of PT1RGY PT1RGY

PT1RGY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1RGY

Non-Metallic Raceway, Non-Metallic PlugTrak Series, Replacement Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-15R

General

Catalog Number

PT1RGY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Aluminum

Specifications

Device Type - Single Receptacle

Type

Raceway Single Receptacle

UPC

783585341941

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5