HUBBELL CANADA
Image of PT4APGY PT4APGY
Discontinued

PT4APGY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT4APGY

4x4 Flush Series, Abandonment Non-Metallic Plate, 4"

Standard Product

General

Application

Abandonment Plate

Catalog Number

PT4APGY

Color

EU RoHS Indicator

No

Item Type

Material

Aluminum

Material - Mounting Hardware

Installs onto Through Floor Fitting

Number Of Outlets

No Devices

UPC

783585050201

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

No Devices

Logistics

Carton Quantity

10