HUBBELL CANADA
Image of PTV18 PTV18, Vinyl Pin Terminal For 22 - 18 AWG

PTV18, Vinyl Pin Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: PTV18

Vinyl Pin Terminal For 22 - 18 AWG.

PTV18.

  • Vinyl Insulation
  • Color-coded barrels
  • Provides an easy and effective way to terminate stranded wire into European/Metric-style terminal blocks

General

Catalog Number

PTV18

UPC

781810530603

UPC 14 Digit GTIN

00781810530603

Dimensions

Dimension - Pad Size inch

0.41 in

Dimension - Pad Width inch

0.07 in

Dimension - Strip Length inch

5/16 in

Conductor Related

Conductor - Copper Solid Size Range

22 AWG-18 AWG

Conductor - Copper Str Size Range

22 AWG-18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Carton Quantity

100