HUBBELL CANADA
Image of PEEB075 Pull Elbow Emt To Box 0.75 In., PEEB075
Image of PEEB075 Pull Elbow Emt To Box 0.75 In., PEEB075

Pull Elbow Emt To Box 0.75 In., PEEB075

Brand: TradeSelect

Catalog ID: PEEB075

PULL ELBOW EMT TO BOX 0.75 IN

Trade size: 3/4" EMT to Box, Carton Quantity: 5, Case Quantity: 50

Product details

General

Application

For use in dry locations to bond EMT conduit to a box or enclosures, or two couple two ends of EMT conduit

Catalog Number

PEEB075

Material

Zinc

Type

90 Degree Pull Elbow With Gasket

UPC

626463034996

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5

Resources and downloads