HUBBELL CANADA
Image of PERB050 Pull Elbow Rigid To Box 0.50 In., PERB050

Pull Elbow Rigid To Box 0.50 In., PERB050

Brand: TradeSelect

Catalog ID: PERB050

PULL ELBOW RIGID TO BOX 0.50IN

Trade size: 1/2" rigid to box, Carton Quantity: 10, Case Quantity: 100

General

Application

Usable as EMT-to-rigid conduit hub

Catalog Number

PERB050

Material

Zinc

Type

90 Degree Pull Elbow - Rigid To Rigid

UPC

626463033982

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10