HUBBELL CANADA
Image of PERB075 Pull Elbow Rigid To Box 0.750 In., PERB075

Pull Elbow Rigid To Box 0.750 In., PERB075

Brand: TradeSelect

Catalog ID: PERB075

PULL ELBOW RIGID TO BOX 0.750IN

Trade size: 3/4" rigid to box, Carton Quantity: 5, Case Quantity: 50

General

Application

Usable as EMT-to-rigid conduit hub

Catalog Number

PERB075

Material

Zinc

Type

90 Degree Pull Elbow - Rigid To Rigid

UPC

626463033999

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5