HUBBELL CANADA
Image of PERR050 Pull Elbow Rigid To Rigid 0.50 In., PERR050

Pull Elbow Rigid To Rigid 0.50 In., PERR050

Brand: TradeSelect

Catalog ID: PERR050

PULL ELBOW RIGID TO RIGID 0.50 IN

Trade size: 1/2" rigid to rigid, Case Quantity: 20

General

Application

Usable as EMT-to-rigid conduit hub

Catalog Number

PERR050

Material

Zinc

Type

90 Degree Pull Elbow - Rigid To Rigid

UPC

626463034019

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10