HUBBELL CANADA
Image of PERR075 Pull Elbow Rigid To Rigid 0.75 In., PERR075

Pull Elbow Rigid To Rigid 0.75 In., PERR075

Brand: TradeSelect

Catalog ID: PERR075

PULL ELBOW RIGID TO RIGID 0.75 IN

Trade size: 3/4" rigid to rigid, Carton Quantity: 10, Case Quantity: 100

General

Application

Usable as EMT-to-rigid conduit hub

Catalog Number

PERR075

Material

Zinc

Type

90 Degree Pull Elbow - Rigid To Rigid

UPC

626463034026

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5