HUBBELL CANADA
Image of PERR125 Pull Elbow Rigid To Rigid 1.25 In., PERR125
Clearance

Pull Elbow Rigid To Rigid 1.25 In., PERR125

Brand: TradeSelect

Catalog ID: PERR125

PULL ELBOW RIGID TO RIGID 1.25 IN

Trade size: 1-1/4" rigid to rigid, Case Quantity: 25

General

Application

Usable as EMT-to-rigid conduit hub

Catalog Number

PERR125

Material

Zinc

Type

90 Degree Pull Elbow - Rigid To Rigid

UPC

626463034040

Certifications And Compliance

Certified Listed

CSA, UL LISTED