HUBBELL CANADA
Image of P150CUNV208F PWR.SPLY. 15KVA,3 PH,20A
Discontinued

PWR.SPLY. 15KVA,3 PH,20A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P150CUNV208F

PWR.SPLY. 15KVA,3 PH,20A

  • PWR.SPLY. 15KVA
  • 3 PH
  • 20A

Standard Product

General

Application

Power of Linkosity System Devices

Catalog Number

P150CUNV208F

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Composite

UPC

783585355177

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

Input: 400/480/575V AC, Output: 20A 120/208V AC kV

Wattage

15KVA

Conductor Related

Conductor Type

Copper

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Non-NEMA