HUBBELL CANADA
Image of Q18M25X03D Q18M25X03D, Male Quick Disc, 22-18 AWG (.25x.03)
Image of Q18M25X03D Q18M25X03D, Male Quick Disc, 22-18 AWG (.25x.03)

Q18M25X03D, Male Quick Disc, 22-18 AWG (.25x.03)

Brand: Burndy

Catalog ID: Q18M25X03D

Uninsulated Male Quick Disconnect For 22 - 18 AWG (.25 x .03), Butted Seam

Q18M25X03D.

  • Butted Seam
  • Chamfered barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

Q18M25X03D

Connector Type

Male Quick Disconnect

Feature - Barrel Style

Chamfered

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293263

UPC 14 Digit GTIN

00781810293263

Dimensions

Dimension - Length Overall inch

0.66 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.250 in

Dimension - Width mm

6 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

1200

Pallet Quantity

99999