HUBBELL CANADA
Q2A282N_Photo_ColorCMYK

Q2A312N, Two Conductor Two Hole Mounting Heavy Duty Copper Lug Connector, 250-350 kcmil, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: Q2A312N

Copper Terminal, 2 Hole, 250-350 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Application

For Copper Cable

Catalog Number

Q2A312N

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

325 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810321560

UPC 14 Digit GTIN

00781810321560

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.09 in

Dimension - F Width Center to Center inch

0.75 in

Dimension - Height fraction

1-11/16 in

Dimension - Height inch

1.69 in

Dimension - Height mm

42.9 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Pad Width inch

2.69 in

Dimension - Stud Size inch

1/2

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.13 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size Range

250 kcmil-350 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

325 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

6