HUBBELL CANADA
Q2A282N_Photo_ColorCMYK

Q2A344N, Copper Terminal, 4-Hole, 400-500 kcmil

Brand: Burndy

Catalog ID: Q2A344N

Copper Terminal, 4 Hole, 400-500 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 2 Screws.

Features: Compact, high copper alloy terminal for joining two cables to equipment pads or bars, Each element accommodates a wide range of cable

General

Application

For Copper Cable

Catalog Number

Q2A344N

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810322208

UPC 14 Digit GTIN

00781810322208

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.09 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Stud Size inch

1/2

Dimension - Width fraction

3-3/4 in

Dimension - Width inch

3.75 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

1