HUBBELL CANADA
Image of Q2B282N Q2B282N, Two Conductor Two Hole Mounting Heavy Duty Copper Lug Connector, 3/0-4/0 Str, 1/2" Stud, 1-3/4" Spacing

Q2B282N, Two Conductor Two Hole Mounting Heavy Duty Copper Lug Connector, 3/0-4/0 Str, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: Q2B282N

Cast Copper Alloy Terminal, 2 Pad Holes, 3/0 Str. - 4/0 Str., 5.19 IN L, 1.88 IN W, 1/2 IN Bolt.

  • QIKLUG™ terminals for copper cable
  • High copper alloy
  • Q2B style lugs join two cables at right angles to a single terminal block
  • Each element accommodates a range of cable
  • One-wrench installation

General

Catalog Number

Q2B282N

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

2

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810324844

UPC 14 Digit GTIN

00781810324844

Dimensions

Dimension - B Length fraction

1-1/16 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.13 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1-3/8

Dimension - Height inch

1.31 in

Dimension - Height mm

33.3 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.88 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Width inch

1.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Number of Conductors

2

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Clamping Elements

2

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

1