HUBBELL CANADA
Q3A344N_Photo_ColorCMYK

Q3A404N, Three Conductor Four Hole Mounting Heavy Duty Copper Lug Connector, 600-800 kcmil, 1/2" Stud, 1-3/4" Spacing, 3 Screws

Brand: Burndy

Catalog ID: Q3A404N

Copper Terminal, 4 Hole, 600-800 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 3 Screws.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

Q3A404N

Installation Torque Recommended in-lb

500 LBS/in

Installation Torque Recommended Run in-lb

500 in-lb

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Hexagonal Bolt

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810323809

UPC 14 Digit GTIN

00781810323809

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.13 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-7/16

Dimension - Height inch

2.38 in

Dimension - Height mm

60.5 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Stud Size inch

1/2

Dimension - Width fraction

5-13/16 in

Dimension - Width inch

5.50 in

Dimension - Width mm

140 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size Range

600 Kcmil-800 Kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

500 LBS/in

Installation Torque Recommended Run in-lb

500 in-lb

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

3

Logistics

Carton Quantity

1