HUBBELL CANADA
Image of QA344B QA344B, Heavy Duty Four Hole Mounting Copper Lug Connector, 400-500 kcmil, 3/8" Stud, 1" Spacing, 1 Screw

QA344B, Heavy Duty Four Hole Mounting Copper Lug Connector, 400-500 kcmil, 3/8" Stud, 1" Spacing, 1 Screw

Brand: Burndy

Catalog ID: QA344B

Copper Terminal, Heavy Duty, 4 Hole, 400-500 kcmil, 3/8" Stud, 1" Stud Hole Spacing, 1 Screw.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

QA344B

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810316689

UPC 14 Digit GTIN

00781810316689

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.94 in

Dimension - F Width Center to Center inch

1.00 in

Dimension - Height fraction

2

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - N inch

0.44 in

Dimension - Pad Width inch

1.88 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

400 (127) Navy;500 (127) Navy

Conductor - Copper Str Navy Size Range

400 (127) Navy-500 (127) Navy

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1