HUBBELL CANADA
QQA

QA442N, Copper Terminal, Heavy Duty, 2-Hole, 850-1000 kcmil

Brand: Burndy

Catalog ID: QA442N

Copper Terminal, Heavy Duty, 2 Hole, 850-1000 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 1 Screw.

Features: Type QA Heavy Duty, Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Bar

General

Application

For Copper Cable

Catalog Number

QA442N

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810317808

UPC 14 Digit GTIN

00781810317808

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

5/2 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.88 in

Dimension - Stud Size inch

1/2

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

1000 (127) Navy

Conductor - Copper Str Navy Size Range

1000 (127) Navy

Conductor - Copper Str Size Range

850 kcmil-1000 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

500 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

6