HUBBELL CANADA
QB262N_Photo_ColorCMYK

QB262N

Brand: Burndy

Catalog ID: QB262N

Cu Alloy Side Entrance Terminal, 1/0 - 2/0 Str, 2-Nema pad Holes

General

Catalog Number

QB262N

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810480045

UPC 14 Digit GTIN

00781810480045

Dimensions

Dimension - B Length fraction

47/50 in

Dimension - D inch

3.13 in

Dimension - Height fraction

1-1/8

Dimension - Height inch

1.13 in

Dimension - Height mm

28.7 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Pad Width inch

0.81 in

Dimension - Width mm

21 mm

Weight

0.31 lb

Conductor Related

Conductor - Copper Str Size Range

1/0 -2/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1