HUBBELL CANADA
QB26_Photo_ColorCMYK

QB312N, Right Angled Two Hole Mounting Heavy Duty Copper Lug Connector, 250-350 kcmil, 1/2" Stud, 1-3/4" Spacing, 1 Screw

Brand: Burndy

Catalog ID: QB312N

Cast Cu Alloy Terminal, 2 Pad Holes, 250 kcmil - 350 kcmil, 4.50 IN L, 1.19 IN W, 9/16-18 IN Bolt.

  • Side Entry terminal
  • Joins a range of cable at right angles to terminal blocks
  • One-wrench installation

General

Catalog Number

QB312N

Installation Torque Recommended in-lb

325 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810324660

UPC 14 Digit GTIN

00781810324660

Dimensions

Dimension - B Length fraction

1-15/79 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1-11/16

Dimension - Height inch

1.69 in

Dimension - Height mm

42.9 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.19 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Width inch

1.19 in

Dimension - Width mm

30 mm

Conductor Related

Conductor - Copper Str Size Range

250-350

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

325 LBS/in

Configuration

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1