HUBBELL CANADA
QB26_Photo_ColorCMYK

QB8C, Right Angled Heavy Duty Copper Lug Connector, #14 AWG Sol-8 AWG Str, #10 Stud, 1 Screw

Brand: Burndy

Catalog ID: QB8C

Copper Terminal, Side Entrance, 1 Hole, 14 AWG (Sol)-8 AWG (Str), #10 Stud, 1 Screw.

  • Side Entry terminal
  • Joins a range of cable at right angles to terminal blocks
  • One-wrench installation

General

Catalog Number

QB8C

Installation Torque Recommended in-lb

75 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810324257

UPC 14 Digit GTIN

00781810324257

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - Bolt Size fraction

#10

Dimension - D inch

0.56 in

Dimension - Height fraction

7/8 in

Dimension - Height inch

0.88 in

Dimension - Height mm

22.4 mm

Dimension - Hole Size fraction

7/32

Dimension - Hole Size inch

0.22 in

Dimension - Hole Size mm

6 mm

Dimension - N inch

0.28 in

Dimension - Pad Width fraction

9/16 in

Dimension - Pad Width inch

0.56 in

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Width inch

0.56 in

Dimension - Width mm

14 mm

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

14 AWG-8 AWG

Conductor - Copper Str Size Range

14 AWG-8 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

75 LBS/in

Configuration

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1