HUBBELL CANADA
QDA28_Photo_ColorCMYK

QDA26, Rounded Tongue Heavy Duty Copper Lug Connector, 1/0-2/0 AWG Str, 1/2" Stud, 1 Screw

Brand: Burndy

Catalog ID: QDA26

Copper Terminal, 1 Hole, 1/0-2/0 AWG (Str), 1/2" Stud, 1 Screw.

  • Compact, high copper alloy terminal
  • Joins a wide range of cable to equipment studs
  • Provides low contact resistance when gripped between two contact nuts
  • One-wrench installation

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Studs

Catalog Number

QDA26

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810325162

UPC 14 Digit GTIN

00781810325162

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Cross Flats inch

0.69 in

Dimension - Height fraction

1-3/16

Dimension - Height inch

1.19 in

Dimension - Height mm

30.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - Pad Width inch

1.25 in

Dimension - Stud Size inch

1/2

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Conductor Related

Conductor - Copper Str Navy Size

100 (61) Navy;125 (61) Navy

Conductor - Copper Str Navy Size Range

100 (61) Navy-125 (61) Navy

Conductor - Copper Str Size Range

1/0 -2/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

12