HUBBELL CANADA
QDA28_Photo_ColorCMYK

QDA28CG1, Rounded Tongue Heavy Duty Copper Lug Connector, 3/0-4/0 Str, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: QDA28CG1

Cast Cu Alloy QIKLUG Terminal, For Cu Cable, 1 Hole, 3/0-4/0 Str Commercial, 150-200 Navy, 1/2" Stud.

  • Compact, high copper alloy terminal
  • Joins a wide range of cable to equipment studs
  • Provides low contact resistance when tripped between two contact nuts
  • One-wrench installation

General

Catalog Number

QDA28CG1

Material

Copper

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

621945037564

UPC 14 Digit GTIN

00621945037564

Dimensions

Dimension - Height inch

1.31

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.56

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1