HUBBELL CANADA
QGFL26_Photo_ColorCYMK

QGFL1CB1 Cu Bartap, Cu Cable to Drilled Bar, #10 AWG Sol-1 AWG Str Cu, Silicon Bronze Hardware

Brand: Burndy

Catalog ID: QGFL1CB1

Copper Bartap, Cable to Drilled Bar, 10 AWG (Sol)-1 AWG (Str) Cu Cable, 230 kV, Silicon Bronze H/W.

  • High copper alloy BARTAP™ for joining a range of cable to bar or pad
  • 1-wrench installation

General

Application

Substation

Catalog Number

QGFL1CB1

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

BARTAP

Trade Name

BARTAP™

Type

QGFL

UPC

781810325131

UPC 14 Digit GTIN

00781810325131

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - Height fraction

1-7/8 in

Dimension - Height inch

1.88 in

Dimension - Height mm

47.8 mm

Dimension - Width fraction

1 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Size Range

10 AWG-1 AWG

Conductor - Copper Str Size Range

#10 Sol-#1 Str

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

50