HUBBELL CANADA
Image of QIKLITE QIKLITE, Exothermic Battery Ignition System

QIKLITE, Exothermic Battery Ignition System

Brand: Burndy

Catalog ID: QIKLITE

Exothermic Battery Ignition System 

QIKLITE Remote Battery Ignition System, Power is Supplied by Standard D Size Batteries, No Starting Power Required Which Greatly Reduces Emissions Generated, System has a Built in Battery Indicator and a 6 FT Cord

General

Application

For making exothermic mold connections

Catalog Number

QIKLITE

EU RoHS Indicator

Yes

Sub Brand

EXOTHERMIC ACCESSORIES, BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810499474

UPC 14 Digit GTIN

00781810499474

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No