HUBBELL CANADA
Image not found

QN14FF187D, QN14FF187D

Brand: Burndy

Catalog ID: QN14FF187D

General

Catalog Number

QN14FF187D

Insulation

Insulation Type

Nylon

Material

Brass

Trade Name

FINGRIP

Type

Disconnect Connectors

UPC

781810087954

UPC 14 Digit GTIN

00781810087954

Dimensions

Dimension - B Length fraction

2/25 in

Dimension - D inch

0.16 in

Dimension - Pad Width inch

0.32 in

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Conductor Related

Conductor - Copper Solid Size Range

N/A

Conductor - Copper Str Size Range

16 AWG-14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Pallet Quantity

99999