HUBBELL CANADA
Image of QN14FF250D QN14FF250D, Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

QN14FF250D, Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QN14FF250D

Nylon Female Quick Disconnect For 16 - 14 AWG (.25 x .03).

QN14FF250D.

  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Mates with dimpled female socket detent ensuring firm grip

General

Catalog Number

QN14FF250D

Insulation

Insulation Type

Nylon

Material

Brass

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810038345

UPC 14 Digit GTIN

00781810038345

Dimensions

Dimension - B Length fraction

19/50 in

Dimension - D inch

0.16 in

Dimension - Pad Width inch

0.23 in

Conductor Related

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Pallet Quantity

99999