HUBBELL CANADA
Image of QN14M18X02D QN14M18X02D, Nylon Male Quick Disconnect For 16 - 14 AWG (.19 x .02)

QN14M18X02D, Nylon Male Quick Disconnect For 16 - 14 AWG (.19 x .02)

Brand: Burndy

Catalog ID: QN14M18X02D

Nylon Male Quick Disconnect For 16 - 14 AWG (.19 x .02).

QN14M18X02D.

  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Mates with dimpled female socket detent ensuring firm grip

General

Application

Male Disconnect

Catalog Number

QN14M18X02D

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Brass

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293492

UPC 14 Digit GTIN

00781810293492

Dimensions

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.187 in

Dimension - Width mm

5 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Pallet Quantity

99999