HUBBELL CANADA
Image not found

QN14MF250CD

Brand: Burndy

Catalog ID: QN14MF250CD

General

Catalog Number

QN14MF250CD

Insulation

Insulation Type

Nylon

Material

Brass

Trade Name

FINGRIP

Type

Disconnect Connectors

UPC

781810020777

UPC 14 Digit GTIN

00781810020777

Dimensions

Dimension - B Length fraction

9/20 in

Dimension - D inch

0.17 in

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Conductor Related

Conductor - Copper Solid Size Range

N/A

Conductor - Copper Str Size Range

16 AWG-14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

300

Pallet Quantity

72000