HUBBELL CANADA
Image of QN18F18X02D QN18F18X02D, Nylon Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

QN18F18X02D, Nylon Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

Brand: Burndy

Catalog ID: QN18F18X02D

Nylon Female Quick Disconnect For 22 - 18 AWG (.19 x .02).

QN18F18X02D.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QN18F18X02D

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Brass

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293201

UPC 14 Digit GTIN

00781810293201

Dimensions

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#22 AWG to #16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Pallet Quantity

99999