HUBBELL CANADA
Image of QN18M25X03D QN18M25X03D, Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

QN18M25X03D, Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QN18M25X03D

Nylon Male Quick Disconnect For 22 - 18 AWG (.25 x .03).

QN18M25X03D.

  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Mates with dimpled female socket detent ensuring firm grip

General

Application

Male Disconnect

Catalog Number

QN18M25X03D

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Brass

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293324

UPC 14 Digit GTIN

00781810293324

Dimensions

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#22 AWG to #16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Pallet Quantity

99999