HUBBELL CANADA
Image of QP18F18X02D QP18F18X02D, Vinyl Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

QP18F18X02D, Vinyl Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

Brand: Burndy

Catalog ID: QP18F18X02D

Vinyl Female Quick Disconnect For 22 - 18 AWG (.19 x .02).

QP18F18X02D.

  • Butted seam
  • Insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent ensure firm grip

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QP18F18X02D

EU RoHS Indicator

Yes

Insulation

Insulation Type

Vinyl

Material

Brass

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293171

UPC 14 Digit GTIN

00781810293171

Dimensions

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.187 in

Dimension - Width mm

5 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#16 AWG to #22 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Pallet Quantity

99999