HUBBELL CANADA
Image of QP18F25X03B QP18F25X03B, Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

QP18F25X03B, Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand: Burndy

Catalog ID: QP18F25X03B

Vinyl Female Quick Disconnect For 22 - 18 AWG (.25 x .03).

QP18F25X03B.

  • Butted seam
  • Insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent ensure firm grip

General

Catalog Number

QP18F25X03B

Insulation

Insulation Type

Vinyl

Material

Brass

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292662

UPC 14 Digit GTIN

00781810292662

Dimensions

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#16 AWG to #22 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Pallet Quantity

99999