HUBBELL CANADA
QPX342C_Photo_ColorCMYK

QPX2828, Heavy Duty Copper Tapping Connector, Run: #1-4/0 AWG, Tap: #1-4/0 AWG

Brand: Burndy

Catalog ID: QPX2828

VERSITAP™ Mechanical Parallel Clamp for Copper; Accommodates: Run: #1 - 4/0 AWG; Tap: #1 - 4/0 AWG.

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Features: The VERSITAP Type QPX Is Recommended For Tee, Cross, Parallel, Butt And Tap Connections, Range-Taking, Only 10 Connectors Required To Accommodate Conductor Sizes From #6 Stranded To 1000 KCMIL, Edges Are Rounded For Easy Taping, Made Of High Strength, High Conductivity Copper Alloy And Silicon Bronze DURIUM Hardware, Conductor Type: Run And Tap: Commercial Stranded Copper, Stud/bolt Size: 3/8 IN, Length: 1-7/8 IN, Installation Torque: 250 IN-LB, Width: 1-7/8 IN, Height: 2-1/8 IN

General

Application

For Tee, Cross, Parallel, Butt, and Tap Connections, Copper

Catalog Number

QPX2828

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Sub Brand

VERSITAP

Trade Name

VERSITAP™

Type

QPX

UPC

781810342503

UPC 14 Digit GTIN

00781810342503

Dimensions

Dimension - Height fraction

2-3/8

Dimension - Height inch

2.38 in

Dimension - Height mm

60.5 mm

Dimension - Width fraction

1-13/16 in

Dimension - Width inch

1.81 in

Dimension - Width mm

46 mm

Conductor Related

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

1 AWG-4/0 AWG

Conductor - Copper Str Tap

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

1 AWG-4/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

10