HUBBELL CANADA
QPX342C_Photo_ColorCMYK

QPX2828Y, Tin Plated Heavy Duty Copper Tapping Connector, 1/0-4/0 Run; 1/0-4/0 Tap

Brand: Burndy

Catalog ID: QPX2828Y

VERSITAP™ Mechanical Parallel Clamp for Copper and Aluminum; Run: 1/0 - 4/0 Str; Tap: 1/0 - 4/0 Str; 2" Length; 2-1/8" Width

  • VERSITAP™ Type QPX-Y Parallel Clamps for copper or aluminum are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

General

Application

For Use With Copper Or Aluminum Cable

Catalog Number

QPX2828Y

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

VERSITAP

Trade Name

VERSITAP™

Type

QPX-Y, Universal

UPC

781810342404

UPC 14 Digit GTIN

00781810342404

Dimensions

Dimension - Height fraction

2 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.14 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

1/0 -4/0 AWG

Conductor - Copper Str Tap

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

1/0 -4/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Logistics

Carton Quantity

4