HUBBELL CANADA
QPX342C_Photo_ColorCMYK

QPX282CY, Mechanical Parallel Clamp for Cu/AL, 1/0-4/0 Str Run; #6-#2 Str Tap

Brand: Burndy

Catalog ID: QPX282CY

VERSITAP™ Mechanical Parallel Clamp for Copper and Aluminum; Run: 1/0 - 4/0 Str; Tap: #6 - #2 Str

General

Application

For Use With Copper Or Aluminum Cable

Catalog Number

QPX282CY

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

150 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Sub Brand

VERSITAP

Temperature Rating

194

Trade Name

VERSITAP™

Type

QPX-Y, Universal

UPC

781810342107

UPC 14 Digit GTIN

00781810342107

Dimensions

Dimension - Height fraction

1-7/8 in

Dimension - Height inch

1.88

Dimension - Height mm

47.8 mm

Dimension - Width fraction

1-7/8 in

Dimension - Width inch

1.84

Dimension - Width mm

47 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

6 AWG-2 AWG

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

1/0 -4/0 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

6 AWG-2 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

150 LBS/in

Operational

Temperature Rating

194

Logistics

Carton Quantity

12