HUBBELL CANADA
QPX342C_Photo_ColorCMYK

QPX2C2C, Heavy Duty Copper Tapping Connector, Run #6-#2 AWG; Tap #6-#2 AWG

Brand: Burndy

Catalog ID: QPX2C2C

VERSITAP™ Mechanical Parallel Clamp for Copper; Accommodates: Run: #6 - #2 AWG; Tap: #6 - #2 AWG.

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Features: The VERSITAP Type QPX Is Recommended For Tee, Cross, Parallel, Butt And Tap Connections, Range-Taking, Only 10 Connectors Required To Accommodate Conductor Sizes From #6 Stranded To 1000 KCMIL, Edges Are Rounded For Easy Taping, Made Of High Strength, High Conductivity Copper Alloy And Silicon Bronze DURIUM Hardware, Conductor Type: Run And Tap: Commercial Stranded Copper, Stud/bolt Size: 5/16 IN, Length: 1-3/8 IN, Installation Torque: 150 IN-LB, Width: 1-3/8 IN, Height: 1-5/8 IN

General

Application

For Tee, Cross, Parallel, Butt And Tap Connections, Copper

Catalog Number

QPX2C2C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Sub Brand

VERSITAP

Temperature Rating

194

Trade Name

VERSITAP™

Type

QPX

UPC

781810341506

UPC 14 Digit GTIN

00781810341506

Dimensions

Dimension - B Length fraction

1/3 in

Dimension - Height fraction

1-1/2

Dimension - Height inch

1.5

Dimension - Height mm

38.1 mm

Dimension - Width fraction

1-3/8 in

Dimension - Width inch

1.38

Dimension - Width mm

35 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Run Range

6 AWG-2 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

6 AWG-2 AWG

Conductor - Nominal Diameter

0.179, 0.182, 0.184, 0.199, 0.206, 0.219, 0.223, 0.225, 0.230, 0.232, 0.246, 0.258, 0.260, 0.276, 0.290, 0.310, 0.320, 0.326

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

1