HUBBELL CANADA
QPX342C_Photo_ColorCMYK

QPX442C, Heavy Duty Copper Tapping Connector, Run: 500-1000 kcmil; Tap: #6-#2 AWG

Brand: Burndy

Catalog ID: QPX442C

VERSITAP™ Mechanical Parallel Clamp for Copper; Accommodates: Run: 500 - 1000 kcmil; Tap: #6 - #2 AWG.

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

General

Catalog Number

QPX442C

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Temperature Rating

194

Trade Name

VERSITAP™

UPC

781810344750

UPC 14 Digit GTIN

00781810344750

Dimensions

Dimension - Height fraction

2-11/16

Dimension - Height inch

2.69

Dimension - Height mm

66.8 mm

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.22

Dimension - Width mm

57 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Run

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Run Range

500 kcmil-1000 kcmil

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

6 AWG-2 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Operational

Temperature Rating

194

Logistics

Carton Quantity

1