HUBBELL CANADA
QPX342C_Photo_ColorCMYK

QPX4444, Heavy Duty Copper Tapping Connector, Run & Tap: 500-1000 kcmil

Brand: Burndy

Catalog ID: QPX4444

VERSITAP™ Mechanical Parallel Clamp for Copper; Accommodates: Run: 500 - 1000 kcmil; Tap: 500 - 1000 kcmil.

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Features: The Versitap Type QPX Is Recommended For Tee, Cross, Parallel, Butt And Tap Connections, Range-Taking, Only 10 Connectors Required To Accommodate Conductor Sizes From #6 AWG Stranded To 1000 KCMIL, Edges Are Rounded For Easy Taping, Made Of High Strength, High-Conductivity Copper Alloy And Silicon Bronze DURIUM Hardware, Number Of Bolts: 4, Installation Torque: 300 IN-LB, Conductor Type: Run: Commercial Stranded Copper, Tap: Commercial Stranded Copper, Length: 2-5/8 IN, Height: 3-7/16 IN, Width: 2-9/16 IN

General

Application

For Tee, Cross, Parallel, Butt And Tap Connections

Catalog Number

QPX4444

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

VERSITAP

Temperature Rating

194

Trade Name

VERSITAP™

Type

QPX

UPC

781810345757

UPC 14 Digit GTIN

00781810345757

Dimensions

Dimension - Height fraction

3-7/16

Dimension - Height inch

3.44

Dimension - Height mm

87.4 mm

Dimension - Width fraction

2-9/16 in

Dimension - Width inch

2.56

Dimension - Width mm

65 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Run

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Run Range

500 kcmil-1000 kcmil

Conductor - Copper Str Tap

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Tap Range

500 kcmil-1000 kcmil

Conductor - Nominal Diameter

0.162, 0.813, 0.893, 0.893, 0.964, 0.998, 1.031, 1.031, 1.094, 1.151

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Operational

Temperature Rating

194

Logistics

Carton Quantity

4